Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
515784
20DBBS PRESSURE PLATE C/R
515784
Where to buy
Export PDF
Tools
Add to comparison
515784
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
23.700
Product height mm
601.980
Product length in
23.700
Product length mm
601.980
Product width in
1.500
Product width mm
38.100
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex