Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | STROKE SENSOR | Stroke sensor |
| Product height in | 1.960 | |
| Product height mm | 49.784 | |
| Product length in | 2.830 | |
| Product length mm | 71.882 | |
| Product width in | 1.960 | |
| Product width mm | 49.784 | |
| Series | DBBS | DBBS |
| Sub brand | AIRFLEX | Airflex |