Caliper disc brakes
Our modular caliper disc brakes come in a variety of configurations to meet almost any application’s needs. Both spring- and pressure-applied brakes are available with hydraulic or pneumatic actuation, and a direct-acting hydraulic design is available for heavy-duty applications.
Hydraulic brakes features and benefits
- Wear indicators and inductive on/off positioning sensors
- Clamping forces from 10,000 N to 750,000 N [2,248 lb to 168,606 lb]
- Operating temperatures from -20°C to 200°C [-4°F to 392°F]
- Maximum pressure 100 bar [1,450 psi]
- Release pressure 25 bar to 180 bar [363 psi to 2,611 psi]
- Minimum braking force 5,600 N to 20,200 N [1,259 lb to 4,541 lb]
- Maximum braking force 15,987 N to 42,000 N [3,594 lb to 9,442 lb]
Pneumatic brakes features and benefits
- Spheroidal graphite cast iron body and aluminum thruster
- Optional wear indicator and on/off indicator device
- Maximum pressure 6 bar [87 psi]
- Release pressure 5 bar to 6 bar [73 psi to 87 psi]
- Minimum braking force 148 N to 970 N [33 lb to 218 lb]
- Maximum braking force 32,000 N to 36,600 N [7,194 lb to 8,228 lb]
Applications
- Oil and gas
- Energy
- Mining
- Marine
- Industrial manufacturing
- Entertainment