
Danfoss Airflex
142862C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Application | Conveyors, Flywheel Brakes, Mining Equipment, Railroad Maintenance Equipment, Tension Brakes |
| Brand | Danfoss |
| Clutch-Brake Application | Pressure Set |
| Clutch-Brake Type | DP |
| Dynamic Friction Force | 2540 LB |
| Feature | Fast response time for maximum safetyLonger lifetimeSimplified maintenance |
| Item type | Hydraulic Caliper |
| Lining Thickness | .65 in |
| Maximum Speed | 1800 RPM |
| Minimum Disc Diameter | 9.63 in |
| Product Height | 4.875 in |
| Product Length/Depth | 6.125 in |
| Product material | Cast Iron |
| Product Type | Disc Calipers |
| Product Volume | 171.691 in³ |
| Product Weight | 17 lb |
| Product Width | 5.75 in |
| Size | 224 |
| Static Friction Force | 3170 |
| Sub-brand | Airflex |
| Trade Name | DP Series |