Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
204230
BRACKET-PROX SENSOR, 120/220DBB/DBBS
204230
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
204230
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.340
Product height mm
59.436
Product length in
2.250
Product length mm
57.150
Product width in
1.500
Product width mm
38.100
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex