CLAMP RING, 29DBA INNER
407684-02
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 15.810 |
| Product height mm | | 401.574 |
| Product length in | | 15.810 |
| Product length mm | | 401.574 |
| Product width in | | 0.820 |
| Product width mm | | 20.828 |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |