Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
415171
END PLATE-DISC CENTERING, 29DBA
415171
Where to buy
Export PDF
Tools
Add to comparison
415171
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.810
Product height mm
299.974
Product length in
11.810
Product length mm
299.974
Product width in
0.380
Product width mm
9.652
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex