Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
512566
FRICTION DISC CORE-BRAKE, 9DBB/DC
512566
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
512566
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.560
Product height mm
242.824
Product length in
9.560
Product length mm
242.824
Product width in
0.195
Product width mm
4.953
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex