Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
513071
PRESSURE PLATE-BRAKE, 38DBB
513071
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
513071
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
44.500
Product height mm
1130.300
Product length in
44.500
Product length mm
1130.300
Product width in
2.550
Product width mm
64.770
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex