Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
513133
FRICTION DISC CORE-CLUTCH/BRAKE, 29DCB
513133
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
513133
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
35.125
Product height mm
892.175
Product length in
35.125
Product length mm
892.175
Product width in
0.531
Product width mm
13.487
Series
DCB
DCB
Sub brand
AIRFLEX
Airflex