Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 0.207 | |
| Product height mm | 5.258 | |
| Product length in | 2.906 | |
| Product length mm | 73.812 | |
| Product Material | FRICTION MATERIAL | Friction Material |
| Product width in | 3.500 | |
| Product width mm | 88.900 | |
| Sub brand | AIRFLEX | Airflex |
