ME2600_FLANGE
T22131-A
ToolsT22131-A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Flange |
| Product height in | 4.400 |
| Product height mm | 111.760 |
| Product length in | 7.480 |
| Product length mm | 189.992 |
| Product width in | 4.400 |
| Product width mm | 111.760 |
| Sub brand | Dowmax |