Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Check valve function | Yes |
| Delete Model Code | Yes |
| Design code | 2 |
| Drain Port Dimension | 9/16 - 18 UNF-2B O-Ring port |
| Dust seal | Standard |
| Front bearing type | Tapered roller bearing |
| Geometric displacement [cm3/r [in3/r]] | 801.8 [48.93] |
| Hydraulic valve function | None |
| Main port dimension | 1 5/16 - 12 UN-2B SAE O-Ring port, |
| Main port style | Sideport - staggered |
| Main port thread type | UN / UNF |
| Model Code | OMV-0800-A-NN-C24-AV-2F-G37-A-A-2C-1-N-NN-NNNNN-NN-NN-NN-SP-NNN |
| Motor function | Standard |
| Motor Series | OMV Series |
| Motor size | 800 |
| Motor type | Standard |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 13.5, 161.9, 17.5 [5.00 x 0.53, 6.37, 0.69] |
| Mounting flange type | 4 Bolt - C |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | Single pack |
| Paint information | n/a |
| Painted | No |
| Rear bearing type | Tapered roller bearing |
| Seal Kit | 151B0129 |
| Sensor | None |
| Shaft dimension | Dia. 2 1/4 inch, 1:8, 1 1/2 - 18 UNEF thread in shaft end |
| Shaft Key | Square key, 9/16 x 2 inch, SAE J501 |
| Shaft Seal | NBR - Standard |
| Shaft type | TAPERED |
| Special Features Assembly | Standard |
| Special features hardware | Standard |
| Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
