Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Check valve function | No | |
| Design code | 00 | |
| Drain Port Dimension | G 1/4 | |
| Dust seal | Standard plus seal guard | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 495.0 [32.22] | |
| Hydraulic valve function | None | |
| Main port dimension | G 3/4, 5 x M10 block mounting threads | |
| Main port style | Sideport - staggered | |
| Main port thread type | BSP | |
| Model Code | TMTH-0500-B-NN-W57-AF-1D-K11-A-J-1B-0-N-NN-AAE26-NN-NN-NN-SP-NNN | |
| Motor function | Standard | |
| Motor Series | TMTH Series | |
| Motor Size | 500 | |
| Motor type | Wheel | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 223.9 x 5.0, 265.0, 17.6 [8.82 x 0.20, 10.43, 0.69] Rear: 223.9 x 5.0, 265.0, 17.6 [8.82 x 0.20, 10.43, 0.69] | |
| Mounting flange type | 8 Bolt - Wheel | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | Painted, Black, Medium gloss | |
| Painted | Yes | |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | 11131621 | |
| Sensor | None | |
| Shaft dimension | Thread Hole Flange: 6 x M16 x 1.5 - BCD 170 mm [6.7 inch] | |
| Shaft Key | n/a | |
| Shaft Seal | NBR - Standard | |
| SHAFT TYPE | Wheel hub | |
| Special Features Assembly | Standard | |
| Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
