Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | TMT-0315-A-NN-G18-AV-2E-D21-A-B-2C-0-N-AA-NNNNN-NN-NN-NN-SP-NNN | |
| Motor Series | TMT Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| Motor size | 315 | |
| Geometric displacement [cm3/r [in3/r]] | 326.3 [19.91] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Square | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 125.0 x 9.0, 160.0, 14.0 [4.92 x 0.35, 6.30, 0.55] | |
| Shaft type | Splined | |
| Shaft dimension | Dia. 1 1/2 inch, 17T, M12 x 1.75-6H thread in shaft end | |
| Shaft Key | n/a | |
| Main port thread type | UN / UNF | |
| Main port style | Sideport - staggered | |
| Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port, - | |
| Drain Port Dimension | 9/16 - 18 UNF-2B O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Painted | No | |
| Paint information | n/a | |
| Special features hardware | Standard | |
| Special Features Assembly | Standard | |
| Dust seal | Integrated in shaft seal | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | 151B0176 | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Sensor | Speed Sensor ready (EMD) | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Design code | 00 | |
| Delete Model Code | Yes |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
