Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Check valve function | Yes |
| Drain Port Dimension | G 1/4 |
| Dust seal | Standard |
| Front bearing type | Journal bearing |
| Geometric displacement [cm3/r [in3/r]] | 101.3 [6.18] |
| Hydraulic valve function | None |
| Main port dimension | G 1/2, 4 x M8 block mounting threads |
| Main port style | Sideport - staggered |
| Main port thread type | BSP |
| Model Code | MCS100AA03AA110020A000C00B |
| Motor function | Standard |
| Motor Series | XLS Series |
| Motor Size | 100 |
| Motor type | Standard |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 5.0, 106.4, 13.5 [3.25 x 0.20, 4.19, 0.53] |
| Mounting Flange Type | 2 Bolt - A |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | No data available |
| Paint information | Painted, Black |
| Painted | Yes |
| Rear bearing type | Journal bearing |
| Seal Kit | Z331-59 |
| Sensor | None |
| Shaft dimension | Dia. 1 inch, M8 thread in shaft end |
| Shaft Key | Square key, 1/4 x 1 1/4 inch |
| Shaft Seal | NBR - High pressure |
| Shaft type | Straight |
| Special Features Assembly | Standard |
| Special features hardware | Standard |
| Valve system | Spool valve |
