Product specifications
Characteristic | Value | Description |
---|---|---|
Model Code | MTB062DA02AC00A0070000000AA00B | |
Motor Series | T Series | |
Valve system | Spool valve | |
Orbital gearwheel set type | Geroler | |
Motor size | 100 | |
Geometric displacement [cm3/r [in3/r]] | 102 [6.2] | |
Motor type | Motor - Brake | |
Motor function | Brake - Low release pressure | |
Mounting flange type | 2 Bolt - B | |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 6.1, 146.1, 14.4 [4.00 x 0.24, 5.75, 0.57] SAE B | |
Shaft type | Splined | |
Shaft dimension | Dia. 1 inch, SAE 6B, 1/4 - 20 UNC-2B thread in shaft end | |
Shaft Key | n/a | |
Main port thread type | Manifold | |
Main port style | Sideport - aligned | |
Main port dimension | 0.500 inch drilled hole, 4 x 5/16 - 18 UNC-2B mounting threads | |
Drain Port Dimension | None | |
Brake Release Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring Port | |
Painted | Yes | |
Paint information | Primer, Black, Low gloss | |
Special Features Assembly | Standard | |
Dust seal | Standard | |
Shaft Seal | HNBR - High pressure | |
Seal Kit | No data available | |
Front bearing type | Journal bearing | |
Rear bearing type | Journal bearing | |
Orbital gearwheel set | Standard | |
Check valve function | No | |
Hydraulic valve function | None | |
Sensor | None | |
Packaging | No data available | |
Name Tag | Danfoss name tag | |
Brand | Danfoss | |
MOUNTING TYPE | 2 s p102 b146 h14 | |
Output shaft type | 02 Spl 1in | |
Seal options | HP SHAFT SEAL | |
Series | T series motor w/brake | |
Sub brand | Char-Lynn |