Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design Code | J | Ninth |
| Displacement | 50 | 51 cm3/r (3.1122 in3/r) |
| Flange | 2 | 2 bolt flange |
| Output shaft type | D | 27MM Straight key 8x7x31.7 |
| Port type | A | G1/2 O-ring port |
| Product series | H | H Series |
| Sub brand | CHAR-LYNN | Char-Lynn |