Danfoss logo
MOTOR-ORBITAL,H SERIES 100 [6.1]-product-details

MOTOR-ORBITAL,H SERIES 100 [6.1]

H-100AA2-J


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Design CodeNinth
Displacement96 cm3/r (5.8583 in3/r)
Flange2 bolt flange
Output shaft type27MM Straight key 7x7x31.7
Port typeG1/2 O-ring port
Product seriesH Series
Sub brandChar-Lynn