Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design Code | Ninth |
| Displacement | 96 cm3/r (5.8583 in3/r) |
| Drain | With drain |
| Flange | 4 bolt (equal interval) |
| Output shaft type | 1" Straight W-key |
| Port type | G1/2 O-ring port |
| Product series | H Series |
| Sub brand | Char-Lynn |