Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design Code | Ninth |
| Displacement | 96 cm3/r (5.8583 in3/r) |
| Drain | With drain |
| Flange | 2 bolt flange |
| Output shaft type | 27MM Straight key 7x7x31.7 |
| Port Type | Man port |
| Product series | H Series |
| Special features | MM BB mount |
| Sub brand | Char-Lynn |