Product specifications
Characteristic | Value |
|---|---|
| Brake Type | Brake T 10K, EXT P |
| Brand | Danfoss |
| Design code | Second |
| Displacement | 93 cm3/r (5.7 in3.r) |
| Drain | With drain |
| Flange | 2 bolt flange |
| Output shaft type | 6B Spline |
| Port Type | Man port |
| Product series | S Series with brake |
| Special features | MM BB mount |
| Sub brand | Char-Lynn |