Danfoss orbital motor series
Our durable orbital motors provide very high power density and are available with displacement between 8 cm3 and 985 cm3 [0.5 in3 and 60.0 in3]. They are used in a wide range of applications from machine tools to heavy construction equipment.
J, H, S, and T series motors
With displacements from 8 cm3 to 739 cm3 [0.5 in3 to 45.1 in3] and continuous pressure ratings of 200 bar [2,900 psi], our low-pressure Char-Lynn J, H, S, and T series spool-valve motors feature a shaft design that incorporates both valving and hydrodynamic journal bearings. They are perfect for general applications such as harvesting or food processing.
XLH and XLS series motors
Xcel series spool-valve motors for low- and medium-duty applications are built to optimize performance and value. They are available with displacements from 50 cm3 to 485 cm3 [3.1 in3 to 30 in3] to provide reliable, proven solutions backed by Danfoss expertise.
2000, Delta, 4000, 4000 compact, 6000, and 10,000 series motors
For continuous pressures up to 225 bar [3,250 psi] and displacements between 34 cm3 and 940 cm3 [2.1 in3 and 57.4 in3], Danfoss' Char-Lynn disc valve motors provide a wide range of capabilities and many choices of output shaft, bearing assembly, port configuration, and mounting flange.
XL2, XL4, and XL6 series motors
Xcel series disc-valve motors optimize value and performance for low- and medium-duty applications. Available with displacements from 80 cm3 to 985 cm3 [4.9 in3 to 60 in3], they provide reliable, proven solutions based on Danfoss expertise.
OMT and OMV series motors
With displacements from 161 cm3 to 524 cm3 [9.83 in3 to 31.95 in3] and pressure ratings up to 275 bar [3,990 psi], our OMT and OMV series motors provide high torque for a wide variety of medium- to heavy-duty applications operating under extreme conditions.
TMK, TMT, TMTH, and TMV series motors
With displacements from 160 cm3 to 800 cm3 [9.77 cm3 to 48.3 in3], intermittent pressure capability up to 350 bar [5,080 psi], and high starting torque, the large, energy-efficient orbital motors in the TMK, TMT, TMTH, and TMV series can meet your applications' propulsion and work function needs in even the harshest environments.
Track and swing drive orbital motors
With their industry-leading Geroler® design, our efficient orbital motors provide two speeds and low-slip performance for mini excavators. These low-noise and easy-maintenance solutions are tuned for low speeds and include reinforced bearings, integrated brakes, and all the features required for compact direct-drive applications.