Product specifications
Characteristic | Value | Description |
---|---|---|
Model Code | M04125AB03AB01000000000000000F | |
Motor Series | 4000 Series | |
Valve system | Disc valve with valve drive | |
Orbital gearwheel set type | Geroler | |
Motor size | 205 | |
Geometric displacement [cm3/r [in3/r]] | 205.5 [12.54] | |
Motor type | Standard | |
Motor function | Standard | |
Mounting flange type | 4 Bolt - Square | |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 8.0, 127.0, 14.7 [4.00 x 0.32, 5.00, 0.58] SAE B | |
Shaft type | Splined | |
Shaft dimension | Dia. 1 1/4 inch, 14T, 3/8 - 16 UNC-2B thread in shaft end | |
Shaft Key | n/a | |
Main port thread type | UN / UNF | |
Main port style | Sideport - staggered | |
Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port | |
Drain Port Dimension | 9/16 - 18 UNF-2B SAE O-Ring port | |
Brake Release Port Dimension | n/a | |
Painted | No | |
Paint information | n/a | |
Special Features Assembly | Standard | |
Dust seal | Standard | |
Shaft Seal | NBR - Standard | |
Seal Kit | 61232-000 | |
Front bearing type | Tapered roller bearing | |
Rear bearing type | Tapered roller bearing | |
Orbital gearwheel set | Standard | |
Check valve function | No | |
Hydraulic valve function | None | |
Sensor | None | |
Packaging | Single pack | |
Name Tag | Danfoss name tag | |
Design code | 06 | |
Brand | Danfoss | |
Low pressure relief | None | |
MOUNTING TYPE | 4 s p102 b127 h15 | |
Output shaft type | Spl 14t 12/24 3/8-16 sp38 | |
Product View (Switch) | Global (Standard) | |
Seal options | Standard | |
Series | 4000 series | |
Sub brand | Char-Lynn |