Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Brand | DANFOSS | Danfoss |
| Check valve function | Yes | |
| Design code | 06 | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Dust seal | Standard | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 491.4 [29.99] | |
| Hydraulic valve function | None | |
| Main port dimension | 1 5/16 - 12 UN-2B SAE O-Ring port | |
| Main port style | Sideport - staggered | |
| Main port thread type | UN / UNF | |
| Model Code | M06300AC02AA0200000000000AA00F | |
| Motor function | Standard | |
| Motor Series | 6000 Series | |
| Motor Size | 490 | |
| Motor type | Wheel | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 139.7 x 7.9, 184.2, 14.4 [5.50 x 0.31, 7.25, 0.57] | |
| Mounting Flange Type | 4 Bolt - Wheel | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | Primer, Black, Low gloss | |
| Painted | Yes | |
| Product height in | 6.550 | |
| Product height mm | 166.370 | |
| Product length in | 10.330 | |
| Product length mm | 262.382 | |
| Product width in | 6.550 | |
| Product width mm | 166.370 | |
| Rear bearing type | Tapered roller bearing | |
| Sensor | None | |
| Shaft dimension | Dia. 1 3/4 inch, 1:8 SAE J501, 1 1/4 - 18 UNEF-2A thread in shaft end | |
| Shaft Key | Square key, 7/16 x 1 1/4 inch | |
| Shaft Seal | NBR - Standard | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Sub brand | CHAR-LYNN | Char-Lynn |
| Valve system | Disc valve with valve drive |
