Product specifications
Characteristic | Value |
---|---|
Model Code | MC2100AB95ZC9200010000000ABAAB |
Motor Series | XL2 Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 100 |
Geometric displacement [cm3/r [in3/r]] | 101.3 [6.18] |
Motor type | Wheel |
Motor function | Standard |
Mounting flange type | 4 Bolt - Wheel |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 108.0 x 6.3, 147.6, 13.6 [4.25 x 0.25, 5.81, 0.54] Rear: 127.0 x #, 147.6, 13.6 [5.00 x #, 5.81, 0.54] |
Shaft dimension | Dia. 1 1/4 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end - Spec. Component |
Shaft Key | Square key, 5/16 x 1 inch |
Main port thread type | UN / UNF |
Main port style | Sideport - 180 deg to each other |
Main port dimension | 1 1/16 - 12 O-Ring port |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Painted, Black |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | Z331-02 |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |