Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.980 | |
| A dimension MM | 24.892 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00000-30FAZ | |
| Compatible hose ID IN | 1.880 | |
| Compatible hose ID MM | 47.600 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -30 | -30 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -30 | -30 |
| Inside diameter IN | 1.201 | |
| Inside diameter MM | 30.500 | |
| Product height in | 1.319 | |
| Product height mm | 33.500 | |
| Product length in | 0.984 | |
| Product length mm | 25.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.562 | |
| Product width mm | 14.275 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |