MALE CONN
000088X0008
Tools000088X0008 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 2.442 |
| Product length mm | 62.027 |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Sub brand | Airflex |