Danfoss Airflex
000092X0002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 7405X3
000092X0002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Danfoss | |
| Drop dimension | .83 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 5/16 IN | |
| End Size 2 | 1/8 IN | |
| End type 1 | UNF | |
| End type 2 | NPTF | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Hex Size 1 | .44 in | |
| Item type | UNF Female/NPTF Male Elbow Adapter | |
| Product Height | 1.29 in | |
| Product Length/Depth | .95 in | |
| Product material | Carbon Steel | |
| Product Type | Kits and Spare Parts | |
| Product Volume | .576 in³ | |
| Product Weight | .055 lb | |
| Product Width | .47 in | |
| Sub-brand | Airflex | |
| Thread sealant | No | |
| Thread Size 1 | 5/16-24 | |
| Thread Size 2 | 1/8-27 | |
| Trade Name | None | |
| Tube OD 1 | .13 in |