Danfoss Airflex
000096X0006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
000096X0006
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Danfoss |
| End gender 2 | Female |
| End Size 1 | 3/4 IN |
| End Size 2 | 3/4 IN |
| End Size 3 | 3/8 IN |
| End type 1 | Line/Hose/Tube |
| End type 2 | NPTF |
| End Type 3 | Line/Hose/Tube |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .86 in |
| Hex Size 2 | .875 in |
| Item type | Line/Hose/Tube /NPTF Female/Line/Hose/Tube Tee Adapter |
| Product Height | 1.89 in |
| Product Length/Depth | 3.1 in |
| Product material | Carbon Steel |
| Product Type | Kits and Spare Parts |
| Product Volume | 2.578 in³ |
| Product Weight | .44 lb |
| Product Width | .44 in |
| Sub-brand | Airflex |
| Thread sealant | No |
| Thread Size 1 | 3/4-16 |
| Thread Size 2 | 3/4-16 |
| Thread Size 3 | 3/8-18 |
| Trade Name | None |
| Tube OD 1 | .51 in |
| Tube OD 2 | .51 in |
| Tube OD 3 | .52 in |