Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.020 | |
| A dimension MM | 25.908 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00010-04SV | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.417 | |
| Inside diameter MM | 10.600 | |
| Product height mm | 18.000 | |
| Product length in | 1.024 | |
| Product length mm | 26.000 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.709 | |
| Product width mm | 18.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |