
Danfoss Airflex
000113X0230
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
000113X0230
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Inside diameter | 4.875 in |
| Outside diameter | 5.875 in |
| Product Height | 5.875 in |
| Product Length/Depth | .5 in |
| Product Type | Spare Part |
| Product Volume | 17.258 in³ |
| Product Width | 5.875 in |
| Sub-brand | Airflex |
| Thickness | .5 in |
| Trade Name | None |