
Danfoss Airflex
000113X0465
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
000113X0465
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Inside diameter | 8.5 in |
| Outside diameter | 10 in |
| Product Height | 10 in |
| Product Length/Depth | .625 in |
| Product Type | Spare Part |
| Product Volume | 62.5 in³ |
| Product Width | 10 in |
| Sub-brand | Airflex |
| Thickness | .625 in |
| Trade Name | None |