Danfoss Airflex
000153X0427
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
000153X0427
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Cross |
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Item type | Cross Adapter |
| Product Type | Kits and Spare Parts |
| Sub-brand | Airflex |
| Thread sealant | No |
| Trade Name | None |
| Tube OD 1 | .75 in |
| Tube OD 2 | .75 in |
| Tube OD 3 | .75 in |
| Tube OD 4 | .75 in |