Danfoss Airflex
000153X0898
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
000153X0898
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in a variety of sizes |
| Inside diameter | 1 in |
| Outside diameter | 2 in |
| Product Height | 2 in |
| Product Length/Depth | .065 in |
| Product Type | Spare Part |
| Product Volume | .26 in³ |
| Product Width | 2 in |
| Sub-brand | Airflex |
| Thickness | .065 in |
| Trade Name | None |