Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.866 |
| A dimension MM | 22.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -3 |
| Inside diameter IN | 0.3460 |
| Inside diameter MM | 8.8000 |
| Product height in | 0.559 |
| Product height mm | 14.200 |
| Product length in | 1.063 |
| Product length mm | 27.000 |
| Product material | Carbon steel |
| Product width in | 0.559 |
| Product width mm | 14.2 |
| Series | Winner 2-Piece |
| Thread sealant | No |
