Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.410 |
| A dimension MM | 36.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.000 |
| Hose size | -10 |
| Inside diameter IN | 0.850 |
| Inside diameter MM | 21.600 |
| Product height in | 1.240 |
| Product height mm | 31.501 |
| Product length in | 1.417 |
| Product length mm | 35.999 |
| Product material | Carbon steel |
| Product width in | 1.240 |
| Product width mm | 31.501 |
| Series | Winner 2-Piece |
