Danfoss Airflex
000361X0002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
000361X0002
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Drive design | Recessed Hex |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Head style | Button |
| Product Length/Depth | .375 in |
| Product Type | Spare Part |
| Sub-brand | Airflex |
| Thread size | 1/4-20 |
| Thread type | UNC |
| Trade Name | None |