Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.100 | |
| A dimension MM | 27.940 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 000R8-04Z | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.410 | |
| Inside diameter MM | 10.414 | |
| Product height in | 0.800 | |
| Product height mm | 20.320 | |
| Product length in | 1.100 | |
| Product length mm | 27.940 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.800 | |
| Product width mm | 20.320 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |