Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.910 | |
| A dimension MM | 23.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 000T8-03EWXZD | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -3 | -3 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.350 | |
| Inside diameter MM | 8.890 | |
| Product length in | 0.910 | |
| Product length mm | 23.114 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |