Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.008 | |
| A dimension MM | 51.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 000T8-16EWZD | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.555 | |
| Inside diameter MM | 39.500 | |
| Product height in | 1.762 | |
| Product height mm | 44.755 | |
| Product length in | 2.008 | |
| Product length mm | 51.003 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.762 | |
| Product width mm | 44.750 | |
| Series | GLOBAL SKIVE | Global skive |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |