Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.079 | |
| A dimension MM | 27.400 | |
| Angle shape | STRAIGHT | Straight |
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00110-04AEWZD | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.440 | |
| Inside diameter MM | 11.200 | |
| Product height in | 0.830 | |
| Product height mm | 21.082 | |
| Product length in | 1.070 | |
| Product length mm | 27.178 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.830 | |
| Product width mm | 21.082 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
