Hose fittings socket 00110-05AZF (RIGHT)

SOCKET-PERM,2P/06,CS

00110-06AEWY1

Catalog item:

00110-06AEWY1


Tools

Product specifications

Characteristic
Value
Description
A dimension IN1.180
A dimension MM29.972
Angle shapeSTRAIGHTStraight
BrandWINNER BY DANFOSSWinner by Danfoss
Catalog Item00110-06AEWY1
Compatible hose ID IN0.380
Compatible hose ID MM9.500
Construction StyleCRIMPCrimp
End size 1-6-6
Inside diameter IN0.720
Inside diameter MM18.288
Product height in0.950
Product height mm24.130
Product length in1.180
Product length mm29.972
Product width in0.950
Product width mm24.130
SeriesWINNER 2-PIECEWinner 2-Piece
Thread sealantNONo