Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.653 | |
| A dimension MM | 42.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00110-12ANZF | |
| Compatible hose ID IN | 0.690 | |
| Compatible hose ID MM | 17.500 | |
| Compatible hoses | EC110EC115 | EC110 EC115 |
| Construction Style | CRIMP | Crimp |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.970 | |
| Inside diameter MM | 24.600 | |
| Product height in | 1.130 | |
| Product height mm | 28.702 | |
| Product length in | 1.650 | |
| Product length mm | 41.910 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.130 | |
| Product width mm | 28.702 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146191410 |
