Winner by Danfoss
00110-32FAZ
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
00110-32FAZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Hydraulic System Service with Petroleum and Water Based Fluids|General Industrial Service | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 50.8 mm | |
| Compatible hoses | EC110 | |
| Construction style | Crimp | |
| End type 1 | Compression | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hose dash size | -32 | |
| Inside diameter | 56.8 mm | |
| Item type | Socket | |
| Outside diameter | 72 mm | |
| Product Diameter | 72 mm | |
| Product Height | 72 mm | |
| Product Length/Depth | 78 mm | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 404.352 cm³ | |
| Product Weight | .39 kg | |
| Product Width | 72 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 2-Piece |