Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.070 | |
| A dimension MM | 78.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00110-32Z | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -32 | -32 |
| Inside diameter IN | 2.230 | |
| Inside diameter MM | 56.800 | |
| Product height in | 2.834 | |
| Product height mm | 72.000 | |
| Product length in | 3.070 | |
| Product length mm | 78.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.834 | |
| Product width mm | 72.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
