Winner by Danfoss
00110-32ZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
00110-32ZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Hydraulic System Service with Petroleum and Water Based Fluids|General Industrial Service | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 2 in | |
| Compatible hoses | EC115, EC110, EC118 | |
| Construction style | Crimp | |
| End type 1 | Compression | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hose dash size | -32 | |
| Inside diameter | 2.236 in | |
| Item type | Socket | |
| Outside diameter | 2.835 in | |
| Product Diameter | 2.835 in | |
| Product Height | 2.835 in | |
| Product Length/Depth | 3.07 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 24.674 in³ | |
| Product Weight | .85 lb | |
| Product Width | 2.835 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 2-Piece |