Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.580 | |
| A dimension MM | 91.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00110-40Z | |
| Compatible hose ID IN | 2.500 | |
| Compatible hose ID MM | 63.500 | |
| Compatible hoses | EC110 | EC110 |
| Construction Style | CRIMP | Crimp |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.680 | |
| Inside diameter MM | 68.200 | |
| Product height in | 3.465 | |
| Product height mm | 88.001 | |
| Product length in | 3.583 | |
| Product length mm | 91.001 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.465 | |
| Product width mm | 88.001 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
