Winner by Danfoss
00110-48(T130)Z
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
00110-48(T130)Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Hydraulic System Service with Petroleum and Water Based Fluids|General Industrial Service | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 76.2 mm | |
| Compatible hoses | EC110 | |
| Construction style | Crimp | |
| End type 1 | Compression | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hose dash size | -48 | |
| Inside diameter | 83.8 mm | |
| Item type | Socket | |
| Outside diameter | 106 mm | |
| Product Diameter | 106 mm | |
| Product Height | 106 mm | |
| Product Length/Depth | 90 mm | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 1.011 dm³ | |
| Product Weight | 1.12 kg | |
| Product Width | 106 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 2-Piece |