Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.420 | |
| A dimension MM | 86.868 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00110-48_T130_SVB | |
| Compatible hose ID IN | 3.000 | |
| Compatible hose ID MM | 76.200 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -48 | -48 |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 3.283 | |
| Inside diameter MM | 83.400 | |
| Product height in | 4.210 | |
| Product height mm | 106.934 | |
| Product length in | 3.420 | |
| Product length mm | 86.868 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 4.210 | |
| Product width mm | 106.934 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
